IESNA:LM-63-2002
[TEST]P942947
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-940-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23133
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
2565.8 2539 2531.7 2536.6 2598.6 2711.6 2850.2 3003.3 3184.4 3439.6
3811.6 4360.9 5022.1 5736.8 6492.8 7207.5 7935.5 8471.5 8896.9 9068.3
9048.8 8893.2 8484.9 7727.7 6739.5 5621.3 4317.2 2874.5 1402.6 582.2
392.6 302.6 238.2 206.6 149.5 60.8 0
2565.8 2553.6 2546.3 2547.5 2607.1 2720.1 2867.2 3025.2 3214.8 3476.1
3855.3 4404.7 5099.9 5818.2 6573 7354.5 8019.4 8551.7 8956.4 9131.5
9113.2 8966.2 8528.6 7790.9 6840.4 5738 4397.4 3105.4 1706.5 680.6
425.4 323.3 254 212.7 166.5 89.9 0
2565.8 2550 2545.1 2552.4 2611.9 2720.1 2853.8 3003.3 3196.6 3456.7
3821.3 4337.8 4973.5 5667.5 6429.6 7202.6 7903.9 8489.7 8917.5 9193.5
9293.1 9197.1 8875 8295.3 7417.7 6293.5 4950.4 3585.5 2176.8 937.1
536 390.2 291.7 209.1 173.8 110.6 0
2565.8 2543.9 2545.1 2557.2 2611.9 2715.3 2845.3 3002.1 3202.6 3479.8
3852.9 4357.3 4968.6 5623.8 6344.5 7111.4 7826.1 8436.2 8937 9308.9
9538.6 9605.5 9453.6 9044 8356 7383.7 6125.7 4596.7 2987.5 1474.3
756 528.7 385.3 261.3 161.7 104.5 0
2565.8 2542.7 2550 2569.4 2620.4 2721.3 2847.7 2997.2 3191.7 3472.5
3852.9 4351.2 4962.6 5600.7 6252.1 6941.3 7641.4 8291.6 8875 9414.7
9866.8 10128.1 10190.1 10034.5 9638.3 8945.5 7867.4 6423.5 4596.7 2638.7
1202.1 714.7 506.8 336.7 178.7 65.6 0
2565.8 2545.1 2559.7 2587.6 2641.1 2734.7 2861.1 3011.8 3197.8 3467.6
3868.7 4390.1 5024.6 5638.3 6173.1 6786.9 7399.5 8010.8 8602.8 9214.1
9799.9 10238.7 10545 10752.8 10751.6 10446.6 9791.4 8720.7 7078.6 4776.6
2355.5 890.9 476.4 278.3 141 40.1 0
2565.8 2548.7 2565.8 2602.2 2655.7 2739.6 2859.9 3013 3203.9 3466.4
3886.9 4370.7 5052.5 5615.2 6090.5 6556 7030 7533.2 8054.6 8614.9
9205.6 9807.2 10396.7 10914.5 11384.9 11679 11713 11414 10632.5 9062.2
6535.3 3498 1192.3 391.4 160.4 49.8 0
2565.8 2552.4 2571.8 2615.6 2680 2766.3 2880.5 3031.3 3230.6 3513.8
3947.7 4521.4 5152.2 5695.5 6111.1 6460 6827 7279.2 7764.1 8289.2
8848.3 9425.6 10040.6 10687.2 11322.9 11855.2 12218.6 12278.2 11789.6 10464.8
7803 4702.5 2130.6 786.4 278.3 81.4 0
2565.8 2551.2 2565.8 2608.3 2673.9 2755.4 2869.6 3011.8 3200.2 3466.4
3868.7 4436.3 5065.9 5635.9 6055.2 6407.7 6756.5 7177.1 7658.4 8177.4
8745 9328.4 9943.4 10593.6 11245.1 11815.1 12225.9 12348.7 11946.4 10755.3
8270.9 4944.3 2270.4 867.8 306.3 93.6 0
2565.8 2557.2 2573 2616.8 2687.3 2777.2 2887.8 3025.2 3209.9 3470
3845.6 4398.6 5028.2 5577.6 5966.5 6326.3 6677.5 7088.3 7550.2 8066.8
8618.6 9177.6 9733.1 10291 10840.3 11347.2 11732.5 11864.9 11478.4 10170.6
7681.5 4577.3 1904.6 629.6 273.5 102.1 0
2565.8 2567 2586.4 2633.8 2709.2 2799.1 2907.3 3038.6 3206.3 3434.8
3754.4 4215.1 4807 5304.1 5683.3 6040.6 6435.7 6882.9 7388.5 7907.5
8471.5 9030.6 9572.7 10123.2 10665.3 11123.5 11363 11242.7 10525.6 8849.5
6278.9 3267.1 1050.1 342.7 193.3 63.2 0
2565.8 2568.2 2591.3 2641.1 2715.3 2807.6 2913.4 3038.6 3213.6 3426.3
3696.1 4103.3 4645.3 5147.3 5541.1 5913 6321.4 6780.8 7282.8 7815.2
8364.5 8881.1 9361.2 9787.8 10142.7 10355.4 10337.2 9971.3 8980.8 7201.4
4796.1 2304.4 796.1 313.6 179.9 48.6 0
2565.8 2576.7 2603.4 2658.1 2739.6 2833.1 2941.3 3059.2 3213.6 3406.8
3673 4044.9 4528.7 5036.7 5510.7 5900.9 6309.3 6709.1 7121.2 7515
7883.2 8217.5 8505.5 8692.7 8830 8827.6 8611.3 8083.8 6988.7 5328.4
3323 1493.8 561.5 291.7 189.6 66.8 0
2565.8 2582.8 2616.8 2682.4 2774.8 2879.3 2993.6 3120 3263.4 3438.4
3664.5 3934.3 4257.6 4588.2 4894.5 5124.2 5274.9 5346.6 5345.4 5279.8
5168 5033.1 4842.2 4512.9 4025.5 3427.5 2771.2 2125.8 1531.4 1028.2
661.2 478.9 376.8 302.6 213.9 98.4 0
2565.8 2590.1 2636.2 2716.5 2821 2943.8 3062.9 3178.3 3299.9 3412.9
3506.5 3557.5 3566 3527.2 3472.5 3395.9 3278 3109 2893.9 2655.7
2382.2 2072.3 1755.1 1457.3 1181.4 967.5 827.7 736.5 663.6 587
505.6 425.4 342.7 266.2 176.2 91.2 0
2565.8 2594.9 2658.1 2748.1 2855 2975.4 3084.7 3162.5 3194.1 3188.1
3144.3 3064.1 2932.8 2731.1 2483.1 2237.6 2020 1835.3 1679.7 1529
1374.6 1217.9 1090.2 999.1 924.9 861.7 801 734.1 664.8 588.3
506.8 425.4 335.5 241.9 139.8 63.2 0
2565.8 2602.2 2676.4 2772.4 2886.6 2997.2 3065.3 3082.3 3058 2989.9
2881.8 2711.6 2471 2235.2 2014 1857.2 1721 1605.6 1499.8 1383.2
1250.7 1121.8 1035.5 976 917.6 864.2 803.4 745.1 680.6 613.8
539.6 455.8 356.1 255.2 156.8 66.8 0
2565.8 2616.8 2704.3 2806.4 2921.9 3009.4 3038.6 3024 2966.8 2863.5
2676.4 2457.6 2233.9 2033.4 1853.5 1708.9 1578.8 1473.1 1360.1 1185
1075.6 1027 1003.9 979.6 942 892.1 839.9 787.6 736.5 687.9
645.4 557.9 470.4 365.8 268.6 127.6 0
2565.8 2625.3 2723.8 2829.5 2941.3 3004.5 3014.2 2985.1 2903.6 2754.1
2543.9 2334.8 2146.4 1975.1 1803.7 1643.3 1492.5 1356.4 1194.8 1058.6
989.4 960.2 948 927.4 888.5 839.9 786.4 749.9 726.8 708.6
673.3 602.8 522.6 431.5 309.9 171.4 0
2565.8 2626.5 2731.1 2852.6 2964.4 3009.4 3010.6 2965.6 2863.5 2693.4
2490.4 2304.4 2131.8 1953.2 1761.1 1581.3 1416 1255.5 1101.2 996.6
942 910.4 890.9 861.7 811.9 762.1 720.7 695.2 681.9 668.5
632 538.4 464.3 341.5 257.7 148.3 0
2565.8 2632.6 2737.1 2861.1 2974.1 3017.9 3013 2959.6 2846.5 2669.1
2477 2305.7 2137.9 1960.5 1751.4 1547.2 1354 1198.4 1047.7 963.8
911.6 876.3 850.8 827.7 773 725.6 698.9 692.8 686.7 732.9
730.5 567.6 427.8 308.7 227.3 114.2 0
2565.8 2631.4 2735.9 2862.3 2979 3020.3 3021.5 2968.1 2842.9 2665.4
2479.5 2309.3 2158.6 1970.2 1758.7 1548.4 1360.1 1202.1 1045.3 956.5
900.6 861.7 835 805.8 756 714.7 697.7 696.4 685.5 742.6
736.5 520.2 401.1 307.5 232.1 117.9 0
